SAE flareless male elbow
SAE Flareless Male Elbow
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10-12ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10-6ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-16ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-12ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-20ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-20ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-16ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-16ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-24ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24-20ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2 3