Swivel Nut Elbow - SAE ORFS Render.jpg
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Female O-ring Face Seal N/A 5/8 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S12SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Female O-ring Face Seal N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S16SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Female O-ring Face Seal N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S20SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Female O-ring Face Seal N/A 1 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S24SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Female O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S4SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Female O-ring Face Seal N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S6SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Female O-ring Face Seal N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S8SE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Female O-ring Face Seal N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S10SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Female O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S12SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Female O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S16SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Female O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S20SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Female O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S24SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Female O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S4SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Female O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S6SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Female O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
S8SE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Female O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel
Unit of Measure
1