O-ring Face Seal Straight Thread Elbow
O-ring Face Seal Straight Thread Elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-6GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-4GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-8GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-6GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-4GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-8GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1