O-ring Face Seal Male Elbow
O-ring Face Seal Male Elbow
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12-16ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S16ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S20ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S24ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S4-4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S4-6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S6-6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S6-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S8-12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S8-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S10ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12-16ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12-8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S12ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S16ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S20ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S24ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S4-4ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
S4-6ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Male O-ring Face Seal by Male National Pipe Thread
Unit of Measure
1 2