O-ring Face Seal Bulkhead Elbow
O-ring Face Seal Bulkhead Elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal
S12BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal
S16BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal
S20BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal
S24BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
S4BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 3 N/A SAE Male O-ring Face Seal
S6BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 3 N/A SAE Male O-ring Face Seal
S8BEX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
S10BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal
S12BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal
S16BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A SAE Male O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal
S20BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal
S24BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
S4BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal
S6BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal
S8BEX-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal
Unit of Measure
1