ORFS SAE male elbow - NavSea
ORFS SAE male elbow - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

P10-10GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A H823T-10-10-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P12-12GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A H823T-12-12-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P16-16GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A H823T-16-16-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P20-20GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P24-24GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P32-32GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P4-4GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A H823T-4-4-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P6-6GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A H823T-6-6-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P8-8GE N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A H823T-8-8-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P10-10GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P12-12GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P16-16GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P20-20GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P24-24GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P32-32GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P4-4GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P6-6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P8-8GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
Unit of Measure
1