SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10-8ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A H821T-16-16-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P24-24ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Male National Pipe Thread | N/A 1 1/2-11 1/2 | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-2ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A H821T-4-2-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A H821T-4-4-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-4ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A H821T-6-6-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A H821T-8-6-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8ME |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A H821T-8-8-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P10-8ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P24-24ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Male National Pipe Thread | N/A 1 1/2-11 1/2 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-2ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-4ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8ME-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
Unit of Measure
1