ORFS elbow - NavSea
ORFS male elbow - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

P10E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P12E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A H820T-12-SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P16E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P20E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P24E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P4E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A H820T-4 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P6E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A H820T-6 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P8E N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A H820T-8 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P10E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P12E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P16E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P20E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P24E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P4E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P6E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P8E-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
Unit of Measure
1