Weld & Braze Adapters Socket Weld Male Connector, 5/8 Tube Socket Weld x 1/2-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A Tube Socket Weld x MNPT

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male National Pipe Thread

Dimensions

E

N/A 0.50 in

A

N/A 1.63 in

P

N/A 1/2 in

H Hex

N/A 15/16 in

Tx

N/A 0.92 in