EB Series 3-way Ball Valves, 316 SS, 3/4 in Griplok Tube Fitting x 3/4 in Griplok Tube Fitting x 3/4 in Griplok Tube Fitting, Cv: 3.8, Packing: Modified PTFE, Handle: Blue Nylon - w/SS Insert,
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Griplok Tube Fitting

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A EB Series

Flow Pattern

N/A 3-way

Cv

N/A 3.8

Orifice

N/A 0.406 in10.3124 mm

Hardware

N/A .

SSP P/N

N/A 45GXG12-316-BL

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Production Category

N/A 2

Actuation Type

N/A .

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 3.48 in88.4 mm

C

N/A 1.74 in44.2 mm

D

N/A 0.69 in17.5 mm

E

N/A 0 in

F

N/A 3.02 in76.7 mm

G

N/A 0.375 in9.5 mm

H

N/A 1.5 in38.1 mm

B

N/A 1.74 in44.2 mm

J

N/A 2.57 in

Panel Bore

N/A 1 1/2 in

W

N/A 1.5 in