EB Series 3-way Ball Valves, 316 SS, 1/4-18 FNPT x 1/4-18 FNPT x 1/4-18 FNPT, Cv: 1.7, Packing: Modified PTFE, Handle: Blue Nylon - w/SS Insert, Additional: Locking Hardware
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/4-18 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/4-18 in

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/4-18 in

Brand Series

N/A EB Series

Flow Pattern

N/A 3-way

Cv

N/A 1.7

Orifice

N/A 0.250 in6.35 mm

Hardware

N/A Locking Device

SSP P/N

N/A 44GX4PF-316

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Production Category

N/A 2

Actuation Type

N/A .

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT x FNPT

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.5 in63.5 mm

C

N/A 1.25 in31.8 mm

D

N/A 0.56 in14.2 mm

E

N/A 0 in

F

N/A 1.86 in47.2 mm

G

N/A 0.375 in9.5 mm

H

N/A 1.125 in28.6 mm

B

N/A 1.25 in31.8 mm

J

N/A 2.1 in

Panel Bore

N/A 1 1/8 in

W

N/A 1.12 in