EB Series 3-way Ball Valves, 316 SS, 1/4 in Female BSPT x 1/4 in Female BSPT x 1/4 in Female BSPT, Cv: 0.75, Packing: Modified PTFE, Flow Pattern XQS, Handle: Black Nylon - w/SS Insert,
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A Female BSPT

Connection 1 - Size

N/A 1/4-19 in

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4-19 in

Connection 3 - Type

N/A Female BSPT

Connection 3 - Size

N/A 1/4-19 in

Brand Series

N/A EB Series

Flow Pattern

N/A XQS

Cv

N/A 0.75

Orifice

N/A 0.187 in4.7498 mm

Hardware

N/A .

SSP P/N

N/A 43GX4FRT-316

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Production Category

N/A 4

Actuation Type

N/A .

End Connection Type

N/A Female British Standard Pipe Tapered

End Connections

N/A Female BSPT x Female BSPT x Female BSPT

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.06 in52.3 mm

C

N/A 1.03 in26.2 mm

D

N/A 0.44 in11.2 mm

E

N/A 0 in

F

N/A 1.53 in38.9 mm

G

N/A 0.188 in4.8 mm

H

N/A 0.78 in19.8 mm

B

N/A 1.03 in26.2 mm

J

N/A 1.53 in

Panel Bore

N/A 25/32 in

W

N/A 0.78 in