EB Series 3-way Ball Valves, 316 SS, 1/16 in Griplok Tube Fitting x 1/16 in Griplok Tube Fitting x 1/16 in Griplok Tube Fitting, Cv: 0.08, Packing: Modified PTFE, Handle: Green Nylon - w/SS Insert, Additional: Locking Hardware
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 1/16 in

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 1/16 in

Connection 3 - Type

N/A Griplok Tube Fitting

Connection 3 - Size

N/A 1/16 in

Brand Series

N/A EB Series

Flow Pattern

N/A 3-way

Cv

N/A 0.08

Orifice

N/A 0.052 in1.3208 mm

Hardware

N/A Locking Device

SSP P/N

N/A 41GXG1-316-GR

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Production Category

N/A 2

Actuation Type

N/A .

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 1.68 in42.7 mm

C

N/A 0.81 in20.6 mm

D

N/A 0.34 in8.6 mm

E

N/A 0.28 in

F

N/A 1.09 in27.7 mm

G

N/A 0.25 in6.4 mm

H

N/A 0.59 in15 mm

B

N/A 0.84 in21.3 mm

J

N/A 1.45 in

Panel Bore

N/A 19/32 in

W

N/A 0.58 in