Soft-Seal Nav-Sea Union, 3/4 Male Face-Seal x 3/4 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal

CPV P/N

N/A H849T-12 -SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face by Tube Socket Weld

Dimensions

D

N/A 0.656 in

T

N/A 1 1/4-12

B

N/A 0.44 in

L

N/A 1.25 in

L1

N/A 1.13 in

W Hex

N/A 1 3/8 in