Soft-Seal Nav-Sea Face Seal Fittings, , Union Cross, 3/8 Male Face-Seal x 3/8 Male Face-Seal x 3/8 Male Face-Seal x 3/8 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 3 - Size

N/A 3/8 in

Connection 4 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 4 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Cross

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male Face-Seal x Male Face-Seal

Production Category

N/A 3

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 0.264 in

L

N/A 1.06 in

L1

N/A 1.06 in

T Thread

N/A 11/16-16

W

N/A 3/4 in