Soft-Seal Nav-Sea Elbow, 3/8 Male Face-Seal x 3/8 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal

CPV P/N

N/A H820T-6 -SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 0.313 in

L

N/A 1.06 in

L1

N/A 1.060 in

W Wrench Flat

N/A 3/4 in