Soft-Seal Nav-Sea Bulkhead Bulkhead Union, 3/4 Male Face-Seal x 3/4 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 0.44 in

T

N/A 13/16-16

L

N/A 2 in

L1

N/A 1.19 in

L2

N/A 0.47 in

L3

N/A 0.74 in

Panel Bore

N/A 0.84 in

W Hex

N/A 7/8 in