Soft-Seal Nav-Sea Bulkhead Bulkhead Union, 2 Male Face-Seal x 2 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A Male Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 1.620 in

T

N/A 2 7/8-12

L

N/A 2.50 in

L1

N/A 1.43 in

L2

N/A 0.750 in

L3

N/A 2.760 in

W Hex

N/A 3 in