Soft-Seal Nav-Sea Bulkhead Bulkhead Union, 5/8 Male Face-Seal x 5/8 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 0.547 in

T

N/A 1-14

L

N/A 2.25 in

L1

N/A 1.30 in

L2

N/A 0.521 in

L3

N/A 0.895 in

Panel Bore

N/A 1.03 in

W Hex

N/A 1 1/16 in