Unilok Tube Fittings, , Union Cross, 1/8 Tube Fitting x 1/8 Tube Fitting x 1/8 Tube Fitting x 1/8 Tube Fitting, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/8 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/8 in

Connection 4 - Type

N/A Tube Fitting

Connection 4 - Size

N/A 1/8 in

Brand Series

N/A Unilok

Shape

N/A Cross

End Connections

N/A TF x TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 1.76 in

Bx

N/A 0.62 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

G

N/A 7/16 in

H

N/A 7/16 in

T

N/A 1/8 in

Ax

N/A 0.88 in

B

N/A 1.24 in