Duolok Union, 25 mm Tube Fitting x 25 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Production Category

N/A 1

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 25 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 25 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 65 mm

C

N/A 26.5 mm

D

N/A 31.3 mm

E

N/A 21.8 mm

G

N/A 38 mm

H

N/A 35 mm

T

N/A 25 mm

B

N/A 40.4 mm