Duolok Union, 22 mm Tube Fitting x 22 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Production Category

N/A 3

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 22 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 22 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Fitting

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 55 mm

C

N/A 22 mm

D

N/A 26 mm

E

N/A 18.3 mm

G

N/A 32 mm

H

N/A 30 mm

T

N/A 22 mm

B

N/A 34.8 mm