Duolok Tube Fittings, , Reducing Union Tee, 1 Tube Fitting x 1 Tube Fitting x 3/8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 3.86 in

Bx

N/A 1.45 in

By

N/A 1.36 in

C

N/A 1.04 in

D

N/A 1.23 in

E

N/A 0.28 in

G

N/A 1 1/2 in

H

N/A 1 3/8 in

T

N/A 1 in

Ax

N/A 1.93 in

Ay

N/A 1.65 in

B

N/A 2.90 in

Cx

N/A 0.76 in

Dx

N/A 0.66 in

Gx

N/A 1 1/16 in

Tx

N/A 3/8 in