Unilok 90° Male Elbow SAE Thread, 5/16 Tube Fitting x 1/2-20 Male SAE, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A Unilok

Shape

N/A Elbow

AS568 O-Ring Uniform Size Number

N/A -905

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male SAE Straight Thread

O-ring Material

N/A FKM

Dimensions

A

N/A 1.19 in

Bx

N/A 0.90 in

By

N/A 1.16 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.23 in

G

N/A 5/8 in

H

N/A 9/16 in

T

N/A 5/16 in

Hx

N/A 5/8 in

S

N/A 1/2-20