Unilok Bulkhead 90° Male Elbow SAE Thread, 3/4 Tube Fitting x 1 16-12 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Elbow

Specialty

N/A Bulkhead

AS568 O-Ring Uniform Size Number

N/A -912

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male SAE Straight Thread

O-ring Material

N/A FKM

Dimensions

A

N/A 1.63 in

Bx

N/A 1.23 in

By

N/A 1.92 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

Hx

N/A 1 1/4 in

S

N/A 1 1/16-12