Duolok Tube Fittings, , Positionable Male Run Tee, 3/4 Tube Fitting x 1 16-12 Male SAE x 3/4 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Tee

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 3.55 in

Bx

N/A 1.23 in

By

N/A 1.92 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

AS568 O-Ring Uniform Size Number

N/A -912

Ax

N/A 1.63 in

B

N/A 3.15 in

Hx

N/A 1 1/4 in

S

N/A 1 1/16-12