Duolok O-Ring Seal Straight Thread Connector, 3/8 Tube Fitting x 3/8 O-ring Sealed Straight Thread, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

D_NUM

N/A 0.66 in

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A O-ring Sealed Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x O-ring Sealed Straight Thread

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Short Male Straight Thread O-ring Port

Dimensions

A

N/A 1.67 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

F

N/A 0.47 in

G

N/A 11/16 in

H

N/A 15/16 in

T

N/A 3/8 in

AS568 O-Ring Uniform Size Number

N/A -113

B

N/A 1.38 in

Hd

N/A 0.93 in

S

N/A 9/16-18