Duolok O-Ring Seal Straight Thread Connector, 3/4 Tube Fitting x 3/4 O-ring Sealed Straight Thread, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

D_NUM

N/A 0.96 in

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A O-ring Sealed Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x O-ring Sealed Straight Thread

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Short Male Straight Thread O-ring Port

Dimensions

A

N/A 2.06 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

F

N/A 0.56 in

G

N/A 1 1/8 in

H

N/A 1 1/2 in

T

N/A 3/4 in

AS568 O-Ring Uniform Size Number

N/A -215

B

N/A 1.66 in

Hd

N/A 1.49 in

S

N/A 1 1/16-12