Griplok Hose Barb Connector, 1/4 Hose Barb (Hose ID) x 1/4 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Straight

Hose ID

N/A 1/4 in

End Connections

N/A Hose Barb (Hose ID) x TF

Temperature

N/A -15 to 350 ºF

Production Category

N/A 4

Barb OD

N/A 0.30 in

End Connection Type

N/A Griplok Tube End by Poly Flex Tubing Barb

Dimensions

A

N/A 1.94 in

C

N/A 0.74 in

D

N/A 0.30 in

E

N/A 0.19 in

G

N/A 9/16 in

H

N/A 1.63 in

T

N/A 1/4 in

B

N/A 0.64 in

F Hex Flat

N/A 9/16 in

L

N/A 0.79 in