Duolok BSPT Male Connector, 25 Tube Fitting x 3/4 Male BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 25 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 57.5 mm

C

N/A 26.5 mm

D

N/A 31.3 mm

E

N/A 15.9 mm

F

N/A 19 mm

G

N/A 35 mm

H

N/A 35 mm

P

N/A 3/4 in

T

N/A 25 mm

B Body

N/A 45.2 mm