Duolok BSPT Male Connector, 1/2 Tube Fitting x 3/4 Male BSPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 1.99 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

F

N/A 0.75 in

G

N/A 7/8 in

H

N/A 1 1/16 in

P

N/A 3/4 in

T

N/A 1/2 in

B Body

N/A 1.59 in