Duolok BSPT Male Connector, 16 Tube Fitting x 1/4 Male BSPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 44.1 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 7.1 mm

F

N/A 14.2 mm

G

N/A 24 mm

H

N/A 24 mm

P

N/A 1/4 in

T

N/A 16 mm

B Body

N/A 34 mm