SAE 37° Flared Tube End Reducer, 3/8 in Female SAE 37° Flared x 5/16 in Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 x 5/16 in

End Connections

N/A Male SAE 37° Flared x Female SAE 37° Flared

Production Category

N/A 3

End Connection Type

N/A Female SAE 37° Flare by SAE Male 37° Flare

Dimensions

D

N/A 0.23 in

T

N/A 1/2-20

L

N/A 1.18 in

LL

N/A 0.83 in

T1

N/A 9/16-18

W Hex

N/A 11/16 in