SAE 37° Flared Tube End Reducer, 1 in Female SAE 37° Flared x 7/8 in Male SAE 37° Flared, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 7/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 x 7/8 in

End Connections

N/A Male SAE 37° Flared x Female SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare by SAE Male 37° Flare

Dimensions

D

N/A 0.72 in

T

N/A 1 3/16-12

L

N/A 1.91 in

LL

N/A 1.35 in

T1

N/A 1 5/16-12

W Hex

N/A 1 1/2 in