SAE 37° Flared Tube End Reducer Assembly, 1 1/4 in Female SAE 37° Flared x 1/2 in Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/4 x 1/2 in

End Connections

N/A Male SAE 37° Flared x Female SAE 37° Flared

Production Category

N/A 3

End Connection Type

N/A Female SAE 37° Flare by SAE Male 37° Flare

Dimensions

D

N/A 0.39 in

T

N/A 3/4-16

LL

N/A 1.38 in

X

N/A 1.53 in