TruFit Tube Socket Weld Female Connector, 1/8 Tube Socket Weld x 1/8-27 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Tube Socket Weld x FNPT

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Female National Pipe Thread

Dimensions

A

N/A 0.88 in

D

N/A 0.20 in

E

N/A 0.09 in

P

N/A 1/8 in

T

N/A 1/8 in

F Wrench Flat

N/A 9/16 in

Tx

N/A 0.38 in