TruFit Tube Socket Weld Female Connector, 5/8 Tube Socket Weld x 1/2-14 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Tube Socket Weld x FNPT

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Female National Pipe Thread

Dimensions

A

N/A 1.63 in

D

N/A 0.47 in

E

N/A 0.50 in

P

N/A 1/2 in

T

N/A 5/8 in

F Wrench Flat

N/A 1 1/8 in

Tx

N/A 0.94 in