SAE Flareless Tube Fittings, , Swivel Nut Run Tee, 5/16 SAE Flareless x 1/2-20 NPSM x 5/16 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A SAE Flareless Swivel

Connection 2 - Size

N/A 5/16 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 5/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 5/16 in

End Connections

N/A SAE Flareless x NPSM x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by SAE Flareless Swivel

Dimensions

I

N/A 0.25 in

L

N/A 1.37 in

L1

N/A 0.95 in

L2

N/A 1.14 in

L3

N/A 0.92 in

L4

N/A 0.44 in

T1

N/A 1/2-20

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 5/8 in