SAE Flareless Tube Fittings, , Swivel Nut Branch Tee, 1/2 SAE Flareless x 1/2 SAE Flareless x 3/4-16 Pipe Swivel, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A SAE Flareless Swivel

Connection 3 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 1/2 in

End Connections

N/A SAE Flareless x SAE Flareless x Pipe Swivel

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by SAE Flareless Swivel

Dimensions

D Through Hole

N/A 0.42 in

I

N/A 0.25 in

L

N/A 1.75 in

L1

N/A 1.25 in

L2

N/A 1.47 in

L3

N/A 1.22 in

L4

N/A 0.55 in

T1

N/A 3/4-16

W Wrench Flat

N/A 3/4 in

W1 Hex

N/A 7/8 in