SAE Flareless Tube Fittings, , Swivel Nut Branch Tee, 1/4 SAE Flareless x 1/4 SAE Flareless x 7/16-20 Pipe Swivel, Brass
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A SAE Flareless Swivel

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 1/4 in

End Connections

N/A SAE Flareless x SAE Flareless x Pipe Swivel

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by SAE Flareless Swivel

Dimensions

D Through Hole

N/A 0.20 in

I

N/A 0.23 in

L

N/A 1.31 in

L1

N/A 0.89 in

L2

N/A 1.05 in

L3

N/A 0.83 in

L4

N/A 0.44 in

T1

N/A 7/16-20

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 9/16 in