SAE Flareless Tube Fittings, , Straight Thread Run Tee, 3/8 SAE Flareless x 9/16-18 Male SAE x 3/8 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A SAE Flareless x Male SAE x SAE Flareless

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

I

N/A 0.25 in

L

N/A 1.25 in

L1

N/A 1.52 in

L2

N/A 1.05 in

L3

N/A 0.45 in

LL

N/A 0.82 in

T Thread

N/A 9/16-18

T1

N/A 9/16-18

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 11/16 in