SAE Flareless Tube Fittings, , Male Run Tee, 3/16 SAE Flareless x 1/8-27 MNPT x 3/16 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 3/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 3/16 in

End Connections

N/A SAE Flareless x MNPT x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.13 in

T

N/A 3/8-24

D1

N/A 0.19 in

I

N/A 0.23 in

L

N/A 1.17 in

L1

N/A 0.83 in

L2

N/A 0.72 in

L3

N/A 0.41 in

LL

N/A 0.48 in

PT

N/A 1/8-27

W Wrench Flat

N/A 7/16 in