SAE Flareless Tube Fittings, , Male Run Tee, 2 SAE Flareless x 2-11 1/2 MNPT x 2 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 2 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 2 in

End Connections

N/A SAE Flareless x MNPT x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 1.81 in

T

N/A 2 1/2-12

D1

N/A 1.94 in

I

N/A 0.49 in

L

N/A 3.29 in

L1

N/A 2.45 in

L2

N/A 3.00 in

L3

N/A 0.67 in

LL

N/A 2.39 in

PT

N/A 2-11 1/2

W Wrench Flat

N/A 2 1/2 in