SAE Flareless Tube Fittings, , Male Run Tee, 5/8 SAE Flareless x 1/2-14 MNPT x 5/8 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 5/8 in

End Connections

N/A SAE Flareless x MNPT x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.50 in

T

N/A 7/8-14

D1

N/A 0.53 in

I

N/A 0.35 in

L

N/A 1.95 in

L1

N/A 1.42 in

L2

N/A 1.47 in

L3

N/A 0.61 in

LL

N/A 1.01 in

PT

N/A 1/2-14

W Wrench Flat

N/A 7/8 in