SAE Flareless Tube Fittings, , Female Run Tee, 2 SAE Flareless x 2 1/2-11 1/2 FNPT x 2 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 2 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 2 in

End Connections

N/A SAE Flareless x FNPT x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 1.81 in

I

N/A 0.49 in

L

N/A 3.48 in

L1

N/A 2.64 in

L2

N/A 2.39 in

L3

N/A 0.67 in

PT

N/A 2-11 1/2

T Thread

N/A 2 1/2-12

W Wrench Flat

N/A 3 in