SAE Flareless Tube Fittings, , Female Run Tee, 5/8 SAE Flareless x 5/8 FNPT x 5/8 SAE Flareless, 316 SS

Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 5/8 in

End Connections

N/A SAE Flareless x FNPT x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.50 in

I

N/A 0.35 in

L

N/A 1.95 in

L1

N/A 1.42 in

L2

N/A 1.23 in

L3

N/A 0.61 in

PT

N/A 5/8-18

T Thread

N/A 7/8-14

W Wrench Flat

N/A 1 1/16 in