SAE Flareless Tube Fittings, , Female Branch Tee, 1/2 SAE Flareless x 1/2 SAE Flareless x 1/4-18 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 1/2 in

End Connections

N/A SAE Flareless x SAE Flareless x FNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.42 in

T

N/A 3/4-16

I

N/A 0.31 in

L

N/A 1.73 in

L1

N/A 1.23 in

L2

N/A 1.01 in

L3

N/A 0.55 in

PT

N/A 1/4-18

W Wrench Flat

N/A 3/4 in