SAE Flareless Tube Fittings, , Bulkhead Branch Tee, 3/8 SAE Flareless x 3/8 SAE Flareless x 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A SAE Flareless x SAE Flareless x Male SAE

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 0.28 in

I

N/A 0.25 in

L

N/A 2.17 in

L1

N/A 1.52 in

L2

N/A 1.70 in

L3

N/A 1.08 in

L4

N/A 0.45 in

L5

N/A 0.98 in

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 13/16 in

Z

N/A 0.56 in