SAE Flareless Tube Fittings, , Bulkhead Branch Tee, 1/8 SAE Flareless x 1/8 SAE Flareless x 5/16-24 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/8 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 1/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless x SAE Flareless x Male SAE

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 0.09 in

I

N/A 0.19 in

L

N/A 1.67 in

L1

N/A 1.08 in

L2

N/A 1.36 in

L3

N/A 0.80 in

L4

N/A 0.36 in

L5

N/A 0.83 in

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 9/16 in

Z

N/A 0.31 in