SAE Flareless Tube Fittings, , Bulkhead Branch Tee, 1 1/2 SAE Flareless x 1 1/2 SAE Flareless x 1 7/8-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1 1/2 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 1 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Tee

Tube OD

N/A 1 1/2 in

End Connections

N/A SAE Flareless x SAE Flareless x Male SAE

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 1.34 in

I

N/A 0.49 in

L

N/A 3.89 in

L1

N/A 2.74 in

L2

N/A 3.17 in

L3

N/A 2.20 in

L4

N/A 0.67 in

L5

N/A 1.38 in

W Wrench Flat

N/A 1 7/8 in

W1 Hex

N/A 2 1/8 in

Z

N/A 1.88 in